IESNA:LM-63-2002
[TEST]P1445114
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]05/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2602-700-22)
[MANUFAC] COOPER LIGHTING SOLUTIONS - MCGRAW EDISON
[LUMCAT]TPTN-VA1-735-U-WQ-GM
[LUMINAIRE] TOPTIER NANO SPIDER MOUNT VISUAL COMFORT LED LUMINAIRE 27W 70CRI 3500K w/ TYPE V WIDE DISTRIBUTION OPTIC
[LAMP] 3500K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.22A 26.7W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]3500K
[_THDi]11.9%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, POST
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(6000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]2629.8
TILT=NONE
1 -1 1 37 11 1 1 -0.7083 -0.7083 0.0000
1.000 1 26.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 85 90 
187.4 185.6 180.0 167.9 158.4 156.2 161.8 170.9 188.7 221.1 260.9 309.8 351.0 393.8 431.4 470.0 505.9 540.5 
577.7 616.2 649.1 676.8 699.3 703.2 698.4 686.8 656.9 612.3 571.7 515.0 443.6 366.5 283.4 194.3 
100.8 18.6 0.0 
187.4 185.6 179.6 167.5 158.4 156.2 161.8 170.9 190.0 222.0 263.1 309.8 351.8 392.1 428.8 466.5 504.1 540.9 
577.7 618.8 651.3 679.4 701.9 706.2 701.9 692.8 661.7 618.0 572.9 518.4 448.3 373.0 288.6 201.2 
105.2 19.0 0.0 
187.4 185.2 180.0 168.3 158.4 156.2 162.3 174.4 196.0 228.1 267.9 312.9 347.9 382.1 415.4 451.3 489.9 532.3 
575.1 619.7 663.4 697.6 724.0 734.8 729.6 717.9 698.9 653.0 601.1 547.0 479.0 398.6 313.3 224.2 
124.6 22.5 0.0 
187.4 185.2 180.0 169.2 159.2 156.7 163.6 177.4 199.5 230.7 273.1 314.2 344.0 376.9 409.4 446.6 486.4 527.5 
572.5 621.4 665.1 707.5 742.6 757.3 759.9 747.8 724.0 695.0 649.1 589.4 517.6 435.8 347.5 249.3 
149.7 29.9 0.0 
187.4 184.8 180.5 170.5 160.1 157.5 165.3 179.2 199.1 230.2 266.6 307.2 341.0 375.2 408.5 445.7 484.7 526.6 
571.7 623.1 667.3 711.9 747.3 768.1 769.0 763.8 748.6 711.0 665.1 610.2 541.8 458.7 363.1 269.2 
168.8 40.2 0.0 
187.4 184.8 180.5 172.2 162.3 159.2 166.2 178.3 195.6 221.6 252.7 288.2 317.2 348.8 382.5 421.1 460.9 500.7 548.3 
598.9 643.5 685.0 727.4 750.8 749.5 742.2 723.5 691.1 654.7 605.8 537.5 454.8 363.9 271.3 174.0 
42.0 0.0 
187.4 184.8 181.8 173.5 165.7 164.0 170.1 180.9 195.6 215.5 241.0 271.8 297.3 324.6 351.4 380.4 410.2 443.6 479.9 
519.3 553.9 590.7 619.7 637.4 639.2 634.4 621.4 592.0 556.9 513.7 457.4 387.7 311.6 229.8 145.0 
36.4 0.0 
187.4 184.8 183.0 174.8 168.3 168.8 175.7 185.6 199.9 218.5 240.2 266.1 290.4 314.6 337.5 361.3 388.6 414.6 443.1 
474.3 499.4 521.9 540.1 543.1 537.0 521.9 500.2 475.1 437.5 392.1 339.3 283.4 219.4 156.7 92.6 26.8 
0.0 
187.4 185.2 183.5 175.7 170.5 171.8 179.6 191.7 207.7 228.9 251.4 277.0 300.8 322.4 344.5 369.1 392.9 419.8 446.6 
472.1 495.5 512.8 524.9 525.8 515.8 502.4 483.8 444.9 404.2 360.5 312.0 254.0 193.9 133.3 71.0 18.6 0.0 
187.4 185.2 183.9 176.6 171.8 173.1 182.6 196.0 213.8 236.7 262.2 289.9 314.6 338.8 362.6 389.5 417.2 446.2 475.6 
505.4 530.5 550.9 566.0 568.2 563.0 553.5 527.5 488.1 450.9 406.3 348.8 285.6 219.0 147.6 73.6 13.0 
0.0 
187.4 185.2 183.9 177.0 172.2 173.5 182.6 196.5 215.5 238.4 264.8 292.1 316.3 340.1 365.7 391.2 419.3 449.2 479.5 
508.9 532.7 554.3 572.1 573.8 567.8 556.9 529.7 492.9 456.5 408.5 350.5 287.3 218.5 147.6 69.7 8.7 
0.0 
